NCP58300: Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A

Description: The NCP58300 series are high precision, very low d...
  • The NCP58300 series are high precision, very low dropout (VLDO), low ground current positive voltage regulators that are capable of providing an output current in excess of 3.0 A with a typical dropout voltage lower than 370 mV at 3.0 A load current.The devices are stable with tantalum output capacitors. This series consists initially of an Adjustable output voltage version, with fixed voltage versions planned in the future. The NCP58300 series can withstand up to 18 V max input voltage. Internal protection features consist of output current limiting, built-in thermal shutdown and reverse output current protection. Logic level enable and error flag pins are available on the 5-pin version. The NCP58302 is an Adjustable voltage Device and is offered in D2PAK-5 package.
  • Features
  • 370 mV typical dropout at full 3.0 A load - Generate secondary power rails without having to use a switching regulator
  • Low ground current - 50 mA typical at 3.0 A load - Minimizes the power loss across the regulator
  • Stable with tantalum capacitor on the output - Specified to be stable with tantalum capacitor
  • NCV version available for Automotive applications - AEC-Q100 qualifed and PPAP capable
  • Maximum voltage input up to 18 V - Suitable for Automotive and Netcom applications
  • Output Current in excess of 3 Amps
  • Automotive modules
  • Applications
  • Point of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • End Products
  • Servers and Networking Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP58302DSADJR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A , Adjustable
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A):
  • VI Min (V): 1.9 
  • VI Max (V): 18 
  • VDO Typ (V): 0.37 
  • Iq Typ (mA): 50 
  • PSRR (dB):
  • Noise (µVrms): 400 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: D2PAK-5 
  • ON Semiconductor Full Web Site