NCP5901: MOSFET Driver, VR12 Compatible, Synchronous Buck

Description: NCP5901 is a high performance dual MOSFET driver o...
  • NCP5901 is a high performance dual MOSFET driver optimized to drive the gates of both high- and low-side power MOSFETs in a synchronous buck converter. It can drive up to a 3.0 nF load with a 25 ns propagation delay and 20 ns transition time.
    Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems. Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an undervoltage lockout function guarantees the outputs are low when supply voltage is low.
  • Features
  • Fast rise and fall times
  • Adaptive anti-cross-conduction circuit
  • Pre-overvoltage function
  • Applications
  • Vcore Power Subsystems
  • End Products
  • Desktop Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP5901MNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: MOSFET Driver, VR12 Compatible, Synchronous Buck
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 35 
  • VCC Max (V): 15 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): 16 
  • Fall Time (ns): 11 
  • tp Max (ns): 30 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site