NCP59300: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A

Description: The NCP59300 is a 3.0A ultra low-dropout family of...
  • The NCP59300 is a 3.0A ultra low-dropout family of linear voltage regulator that provides a low-voltage, high-current output with a minimum number of external components. It offers high precision, an ultra-low-dropout (300mV typical at 3.0 Amp load) while also offering very low-ground current. The device has an input operating voltage range of 2.25V to 13.5V and a maximum input voltage tolerance of 18V. Internal protection features include an output current limit, thermal shutdown and reverse output current protection. The NCP59301 products features an additional output error flag and are available in a 5 pin D2PAK. An adjustable version of the family is also available, the NCP59302. Contact your local sales office with your specific requirements.
  • Features
  • 175 mV typical dropout at 1.5 A output and 300 mV typical dropout at the full 3.0 A load. - Generate secondary power rails without having to use a switching regulator
  • Low Ground current - 60 mA typical at 3 Amp load - Minimizes the power loss across the regulator
  • Stable with ceramic capacitors on the output - Avoids expensive polarized tantalum capacitors
  • NCV version available for Automotive applications - AECQ100 qualified and PPAP capable.
  • Maximum voltage input 18V - Suitable for Automotive and Netcom applications
  • Error flag available on the NC59301 option - Signals a fault condition to the system.
  • Output Current in excess of 3 Amps
  • Applications
  • Point of load for FPGA, DSP and processors
  • Switching power supply post regulation
  • End Products
  • Servers and Networking Equipment
  • Automotive modules
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    NCP59301DS18R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 1.8 V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP59301DS25R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.5V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • NCP59301DS28R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.8V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP59301DS30R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.0V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCP59301DS33R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.3V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:800
  • NCP59301DS50R4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 5.0V version
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • Newark:<1K
  • NCV59301DS18R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 1.8V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59301DS25R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.5V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59301DS28R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 2.8V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59301DS30R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.0V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59301DS33R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 3.3V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • NCV59301DS50R4G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator Series, VLDO, Fast Transient Response, 3.0 A, 5.0V version Automotive
  • Package Type: D2PAK-5
  • Package Case Outline: 936A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.5  2.8  3.3 
  • IO Typ (A):
  • VI Min (V): 2.3 
  • VI Max (V): 18 
  • VDO Typ (V): 0.3 
  • Iq Typ (mA): 60 
  • PSRR (dB): 70 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: D2PAK-5 
  • ON Semiconductor Full Web Site