NCP59748: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5A

Description: NCP59748 is an Ultra-Low Dropout Voltage Regulator...
  • NCP59748 is an Ultra-Low Dropout Voltage Regulator, capable of providing an output current in excess of 1.5 A with a dropout voltage of 60 mV typ. at full load current. The devices are stable with ceramic and any other type of output capacitor ≥ 2.2 µF. This series contains adjustable output voltage version with output voltage down to 0.8 V. Internal protection features consist of built-in thermal shutdown and output current limiting protection. User-programmable Soft-Start and Power-Good pins are available on both QFN and DFN versions. The NCP59748 is offered in DFN10 3×3 and QFN20 5×5 packages.
  • Features
  • Ultra-Low Dropout of Typ. 60mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Operating Input Voltage from 0.8V to 5.5V - Very well suited for low input voltage operation
  • Output Voltage Adjustable from 0.8V to 3.6V - Excellent choice for low voltage Vcore applications
  • Guaranteed Output Current from 0mA to 1.5A - Very good choice for high current applications
  • 60 mV typical dropout at the full 1.5 A load. - minimizes the power loss across the regulator
  • Excellent Transient Response - Very suitable for high speed digital applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 1.5 A
  • Stable with Any Type of Output Capacitor
  • Fast Transient Response
  • Programmable Soft-Start
  • Open Drain Power Good Output
  • Applications
  • Networking and Telecommunications
  • Industrial
  • Computing and Peripherals
  • Medical
  • Consumer
  • End Products
  • FPGA, DSP and Logic Power Supplies
  • Servers
  • Cellular Infrastructure Equipment
  • Networking Switch
  • Wireless Router
  • PoE Equipment
  • Ultrasound Imaging
  • Camera & Vision Systems
  • High-End Computing Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP59748MN1ADJTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5A
  • Package Type: DFN-10
  • Package Case Outline: 485C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP59748MN2ADJTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Ultra-Low Dropout Voltage Regulator with Bias Rail, 1.5A
  • Package Type: QFN-20
  • Package Case Outline: 485DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A): 1.5 
  • VI Min (V): 0.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.06 
  • Iq Typ (mA): 1.2 
  • PSRR (dB): 75 
  • Noise (µVrms): 20 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: DFN-10  QFN-20 
  • ON Semiconductor Full Web Site