NCP59800: CMOS Linear Voltage Regulator with Enable, 1 A

Description: The NCP59800 is a family of 1 A low−dropout linear...
  • The NCP59800 is a family of 1 A low−dropout linear regulators (LDOs) offering high power−supply ripple rejection (PSRR) and ultra−low output noise. This series of LDOs uses an advanced BiCMOS process to achieve very good electrical performance. It is an ideal choice for noise sensitive Analog RF Front−Ends used in Telecom Equipment. The NCP59800 is available in the 3 mm x 3 mm DFN8 package.
  • Features
  • 2.2 V to 6.0 V Operating Input Voltage Range - Suitable for Li-ion battery or post regulation application
  • Low Quiescent Current of Typ. 60 µA - Extended Battery Life
  • Very Low Dropout: 200 mV Typ. at Iout = 1 A (Vout = 2.5 V) - Extended Battery Range
  • Very Low Noise, 15 µVrms/V typically - Good for noise sensitive applications
  • Adjustable Soft-Start - Limits the In-Rush Current
  • ±2.5% Accuracy over the Line. Load and temperature range - High output voltage precision
  • Thermal Shutdown and Current Limit Protections - Protects product and system from damage
  • Stable with 4.7 µF Ceramic Output Capacitor - Saves PCB space and system cost
  • Applications
  • Telecom Infrastructure
  • Audio
  • High−Speed I/F (PLL/VCO)
  • End Products
  • Telecom equipment
  • Industrial Control
  • Networking equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP59800BMNADJTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Enable, 1 A
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP59800BMNADJTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Enable, 1 A
  • Package Type: DFN-8
  • Package Case Outline: 506DB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable 
  • IO Typ (A):
  • VI Min (V): 2.2 
  • VI Max (V):
  • VDO Typ (V): 0.2 
  • Iq Typ (mA): 0.06 
  • PSRR (dB): 63 
  • Noise (µVrms): 15 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site