NCP600: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable

Description: The NCP600 Low Dropout (LDO) Linear Voltage Regula...
  • The NCP600 Low Dropout (LDO) Linear Voltage Regulator provides 150 mA of output current at fixed voltage options, or an adjustable output voltage from 5.0 V down to 1.250 V. It is designed for portable battery powered applications and offers high performance features such as low power operation, fast enable response time, and low dropout. The device is designed to be used with low cost ceramic capacitors and is packaged in the TSOP5.
  • Features
  • UltraLow Dropout Voltage of 150 mV at 150 mA - Maintains full operation near end of battery life.
  • Adjustable Output by External Resistors from 5.0 V down to 1.250 V - Customizable for all system voltages.
  • Fast Enable Turnon Time of 15 µs - Faster system powerup.
  • Wide Supply Voltage Range Operating Range. - Adaptable to many systems.
  • Excellent Line and Load Regulation - Prevents system reboots and spurious performance.
  • High Accuracy 2% Output Voltage Tolerance over All OperatingConditions - Predicatable system performance.
  • Typical Noise Voltage of 50 Vrms without a Bypass Capacitor - Cost savings.
  • PbFree Package is Available - Good for the environment.
  • Fixed Voltage Options - 1.5V, 1.8V, 2.8V, 3.0V, 3.3V, 5.0V - Saves external voltage divider.
  • Applications
  • SMPS Post-Regulation
  • Noise Sensitive Circuits - VCO, RF Stages, etc...
  • End Products
  • Hand-held Instrumentation
  • Camcorders and Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP600MN130R2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 1.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506BA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • ON Semiconductor:33,000
  • NCP600SN130T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 1.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP600SN150T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 1.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP600SN180T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 1.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:57,000
  • PandS:>1K
  • NCP600SN250T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 2.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:30,000
  • NCP600SN280T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 2.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP600SN300T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 3.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • PandS:>1K
  • NCP600SN330T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<1K
  • NCP600SN350T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 3.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:15,000
  • PandS:>1K
  • NCP600SN500T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: 5.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:12,000
  • PandS:>1K
  • NCP600SNADJT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Low Power, High Performance, with Enable, Vout: Adj
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>10K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.3  1.5  1.8  2.5  2.8  3.3  3.5  Adjustable 
  • IO Typ (A): 0.15 
  • VI Min (V): 1.8 
  • VI Max (V):
  • VDO Typ (V): 0.175  0.075  0.125  0.085 
  • Iq Typ (mA): 0.135  0.14  0.145  0.1 
  • PSRR (dB): 55 
  • Noise (µVrms): 50 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site