NCP605: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection

Description: The NCP605/NCP606 Low Dropout (LDO) Linear Voltage...
  • The NCP605/NCP606 Low Dropout (LDO) Linear Voltage Regulator provides in excess of 500 mA of output current at fixed voltage options or an adjustable output voltage from 5.0 V down to 1.25 V. These devices are designed for space constrained and portable battery powered applications and offer additional features such as high PSRR, low noise operation, short circuit and thermal protection. The devices are designed to be used with low cost ceramic capacitors and are packaged in the DFN6 3x3.3. NCP605 is designed without enable pin, NCP606 is designed with enable pin.
  • Features
  • Output Voltage Options:Adjustable, 1.5 V, 1.8 V, 2.5 V, 2.8 V, 3.0 V, 3.3 V, 5.0 V
  • Adjustable Output by External Resistors from 5.0 V down to 1.25 V
  • Current Limit 675 mA
  • Low IGND (Independent of Load)
  • ±1.5% Output Voltage Tolerance Over All Operating Conditions(Adjustable)
  • ±2% Output Voltage Tolerance Over All Operating Conditions(Fixed)
  • NCP605 Fixed is Direct Replacement LP8345
  • Typical Noise Voltage of 50 µVrms without a Bypass Capacitor
  • Enhanced ESD Ratings: 4 kV Human Body Mode (HBM)
    400 V Machine Model (MM)
  • These are Pb-Free Devices
  • Applications
  • Battery Power Electronics
  • Portable Instrumentation
  • End Products
  • Hard Disk Drivers
  • Notebook Computers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP605MN15T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 1.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:9,000
  • PandS:>1K
  • NCP605MN18T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 1.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • PandS:>1K
  • NCP605MN25T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 2.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP605MN28T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:12,000
  • PandS:>1K
  • NCP605MN30T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP605MN33T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • PandS:>1K
  • NCP605MN50T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 5.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • PandS:>1K
  • NCP605MNADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: Adj
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCP606MN15T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 1.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:21,000
  • NCP606MN18T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 1.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:9,000
  • PandS:>1K
  • NCP606MN25T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 2.5 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • PandS:>1K
  • NCP606MN28T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 2.8 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP606MN30T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 3.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • PandS:>1K
  • NCP606MN33T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 3.3 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • NCP606MN50T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: 5.0 V
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • NCP606MNADJT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low IGND, with Enhanced ESD Protection, Vout: Adj
  • Package Type: DFN-6
  • Package Case Outline: 506AX
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.8  3.3  Adjustable 
  • IO Typ (A): 0.5 
  • VI Min (V): 1.5 
  • VI Max (V):
  • VDO Typ (V): 0.29  0.25  0.2  0.19  0.18  0.17  0.15  0.45 
  • Iq Typ (mA): 0.145 
  • PSRR (dB): 62 
  • Noise (µVrms): 50 
  • Enable: No  Yes 
  • PowerGood: No 
  • Package Type: DFN-6 
  • ON Semiconductor Full Web Site