NCP612: Linear Voltage Regulator, CMOS, Low Iq, 100 mA

Description: The NCP612 Low Quiescent Current Low Dropout (LDO)...
  • The NCP612 Low Quiescent Current Low Dropout (LDO) Linear Voltage Regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent. The NCP612 series features an ultra-low quiescent current of 40μA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits.

    The NCP612 has been designed to be used with low cost ceramic capacitors. The device is housed in the micro-miniature SC70-5 surface mount package. Standard voltage versions are 1.5, 1.8, 2.5, 2.7, 2.8, 3.0, 3.3, and 5.0 V.
  • Features
  • Low Quiescent Current of 40 A Typical
  • Low Dropout Voltage of 250 mV at 80 mA
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • NCP Series Temperature Range of -40°C to 85°C
  • NCV Series Temperature Range of -40°C to 125°C
  • Applications
  • Cellular Phones
  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP612SQ15T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 1.5 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP612SQ18T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 1.8 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:444,000
  • NCP612SQ25T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 2.5 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP612SQ27T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 2.7 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP612SQ28T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 2.8 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP612SQ30T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 3.0 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP612SQ31T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 3.1 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP612SQ33T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 3.3 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:42,000
  • PandS:>1K
  • NCP612SQ37T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 3.7 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • NCP612SQ50T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS, Low Iq, 100 mA, Vout: 5.0 V
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.5  1.8  2.5  2.7  2.8  3.1  3.3  3.7 
  • IO Typ (A): 0.1 
  • VI Min (V): 2.2 
  • VI Max (V):
  • VDO Typ (V): 0.53  0.42  0.27  0.25  0.23  0.21  0.2  0.18  0.16 
  • Iq Typ (mA): 0.04 
  • PSRR (dB):
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site