NCP6324: Synchronous Buck Converter, 3 MHz, 2.0 A

Description: The NCP6324B/C, a family of synchronous buck conve...
  • The NCP6324B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries. The devices are able to deliver up to 2 A on an external adjustable voltage. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Input supply voltage feedforward control is employed to deal with wide input voltage range. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency. The NCP6324B/C is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
  • Features
  • 2.5 V to 5.5 V Input Voltage Range - Support Latest Battery
  • 3 MHz Switching Frequency - Reduced output inductor and capacitor size
  • Automatic Power Save Mode (NCP6324B) or Operating Mode Selection (NCP6324C) - Lower Quiescent Current, Save Battery Life
  • Applications
  • Portable & Wireless Applications
  • Computing & Peripherals Applications
  • Consumer Applications
  • End Products
  • Cellular Phones, Smart Phones, and PDAs
  • Portable Media Players
  • Digital Still Cameras
  • USB Powered Devices
  • Game and Entertainment System
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP6324BMTAATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2.0 A
  • Package Type: WDFN-8
  • Package Case Outline: 511BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:2,391,000
  • NCP6324CMTAATBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2.0 A
  • Package Type: WDFN-8
  • Package Case Outline: 511BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCV6324BMTAATBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2.0 A
  • Package Type: WDFN-8
  • Package Case Outline: 511BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV6324CMTAATBG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Synchronous Buck Converter, 3 MHz, 2.0 A
  • Package Type: WDFN-8
  • Package Case Outline: 511BE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:24,000
  • Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • VO Typ (V): 0.6 to 5.0 
  • IO Typ (A):
  • Efficiency (%): 96 
  • fSW Typ (kHz): 3000 
  • Package Type: WDFN-8 
  • ON Semiconductor Full Web Site