NCP6914: 5 Channels Power Management IC (PMIC) with 1 DC-DC Converter and 4 LDOs

Description: The NCP6914 is part of the ON Semiconductor mini-p...
  • The NCP6914 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates one high efficiency 800 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-20 1.77 x 2.06mm package.
  • Features
  • Very small package 2.05 x 1.76 mm - Reduce PCB space
  • Ultra low quiescent current (72 µA typ) - Save battery life
  • I2C accessible prior enabling device allowing to change settings before powering up the system - Offer design flexibility
  • One DC-DC converter, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
  • Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 300 mA output current capability, 50 µVrms typical low output noise
  • Applications
  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • End Products
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP6914AFCAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5 Channels Power Management IC (PMIC) with 1 DC-DC Converter and 4 LDOs
  • Package Type: WLCSP-20
  • Package Case Outline: 567CV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NCP6914AFCBT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5 Channels Power Management IC (PMIC) with 1 DC-DC Converter and 4 LDOs
  • Package Type: WLCSP-20
  • Package Case Outline: 567CV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP6914AFCDT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 5 Channels Power Management IC (PMIC) with 1 DC-DC Converter and 4 LDOs
  • Package Type: WLCSP-20
  • Package Case Outline: 567CV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:63,000
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.3 
  • VCC Max (V): 5.5 
  • VO Typ (V): 1.2 
  • IO Typ (A): 0.8 
  • Efficiency (%): 95 
  • fSW Typ (kHz): 3000 
  • Package Type: WLCSP-20 
  • ON Semiconductor Full Web Site