NCP6922C: 4 Channel Power Management IC (PMIC) with 2 DC-DC Converters and 2 LDOs

Description: The NCP6922C is part of the ON Semiconductor mini-...
  • The NCP6922C is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera function, microprocessors, etc. This device integrates two high efficiency 800 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and two low dropout (LDO) voltage regulators in 4x4 mm 20 pins WQFN package.
  • Features
  • Ultra low quiescent current (82 uA typ) - Save battery life
  • Fully programmable by I2C - Offer design flexibility
  • Two low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and output current capability, 50 uVrms typical low output noise - Offer design flexibility
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 800 mA output current capability
  • Applications
  • Battery powered applications power management
  • Power supply for processor with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • End Products
  • Gaming systems
  • Digital still cameras
  • Set-top box
  • GPS
  • Car infotainment
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP6922CBMTTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4 Channel Power Management IC (PMIC) with 2 DC-DC Converters and 2 LDOs
  • Package Type: WQFN-20
  • Package Case Outline: 510AV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP6922CCMTTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4 Channel Power Management IC (PMIC) with 2 DC-DC Converters and 2 LDOs
  • Package Type: WQFN-20
  • Package Case Outline: 510AV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:45,000
  • NCP6922CDMTTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 4 Channel Power Management IC (PMIC) with 2 DC-DC Converters and 2 LDOs
  • Package Type: WQFN-20
  • Package Case Outline: 510AV
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications
    Specifications
  • Topology: Step-Down   
  • Control Mode: Voltage Mode   
  • VCC Min (V): 2.3   
  • VCC Max (V): 5.5   
  • VO Typ (V): 1.2   
  • IO Typ (A): 0.8   
  • Efficiency (%): 95   
  • fSW Typ (kHz): 3000   
  • Package Type: WQFN-20 
  • ON Semiconductor Full Web Site