NCP6924: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs

Description: The NCP6924 is part of the ON Semiconductor mini-p...
  • The NCP6924 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates two high efficiency 1000 mA step-down DC to DC converters with DVS (Dynamic Voltage Scaling) and four low dropout (LDO) voltage regulators in WLCSP-30 2.46 x 2.06mm package.
  • Features
  • Very small package 2.46 x 2.06 mm - Reduce PCB space
  • Ultra low quiescent current (105 uA typ) - Save battery life
  • I2C accessible prior enabling device allowing to change settings before powering up the system - Offer design flexibility
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 1000 mA output current capability
  • Four low noise, low dropout regulators, programmable output voltage from 1.0 V to 3.3 V by 50 mV steps, 2 x 150 mA and 2 x 300mA output current capability, 50 uVrms typical low output noise
  • Applications
  • Battery powered applications power management
  • Power supply for processors with low core voltage
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • End Products
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP6924AFCET1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs
  • Package Type: WLCSP-30
  • Package Case Outline: 567CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP6924AFCHT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs
  • Package Type: WLCSP-30
  • Package Case Outline: 567CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP6924BFCHT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs
  • Package Type: WLCSP-30
  • Package Case Outline: 567CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • ON Semiconductor:200
  • NCP6924CFCHT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs
  • Package Type: WLCSP-30
  • Package Case Outline: 567CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:354,000
  • NCP6924FFCHT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 6 Channels Power Management IC (PMIC) with 2 DC-DC Converters and 4 LDOs
  • Package Type: WLCSP-30
  • Package Case Outline: 567CU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:18,000
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.3 
  • VCC Max (V): 5.5 
  • VO Typ (V): 1.2  1.8 
  • IO Typ (A): 0.8  0.85 
  • Efficiency (%): 95 
  • fSW Typ (kHz): 3000 
  • Package Type: WLCSP-30 
  • ON Semiconductor Full Web Site