NCP6925: Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs

Description: The NCP6925 is part of the ON Semiconductor mini-p...
  • The NCP6925 is part of the ON Semiconductor mini-power management IC family. It is optimized to supply battery powered portable application subsystems such as camera modules, microprocessors or any peripherals. This device integrates two high efficiency 1000 mA step-down DC to DC converter with DVS (Dynamic Voltage Scaling) and five low dropout (LDO) voltage regulators in WLCSP-36 2.36 x 2.36 mm package.
  • Features
  • 2.36 x 2.36 mm WLCSP 0.4 mm pitch - Small Space Applications
  • Ultra low quiescent current (140 µA typ) - Save battery life
  • Id detection capability - Accessory detection
  • 2 general purpose I/O pins - Can control internal or external regulators, or can be used as internal sequences triggered inputs
  • Two DC-DC converters, efficiency 95%, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps, 1000 mA output current capability
  • Four low noise, low dropout regulators, programmable output voltage from 0.8 V to 3.5 V by 25 mV steps, 300 mA output current capability, 50 µVrms typical low output noise
  • Flexible power up and down sequences programmable by I²C
  • Triple inputs 10 bits ADC
  • 2 DC-DC converters, 95 % efficiency, 1 A output current capability, programmable output voltage from 0.6 V to 3.3 V by 12.5 mV steps
  • 5 low dropout regulators, 300 mA output current capability, programmable output voltage from 0.8 V to 3.5 V by 25 mV steps, 50 µVrms typical low output noise
  • Applications
  • Cellular Phones
  • Battery powered applications power management
  • Tablets
  • Power supply for processor with low core voltage
  • Digital Cameras
  • Camera modules
  • Peripheral sub-systems
  • USB powered devices
  • End Products
  • Smartphones
  • Tablets
  • Wearable devices
  • MP3 players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP6925AFCT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs
  • Package Type: WLCSP-36
  • Package Case Outline: 567GW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP6925AFCT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Power Management IC (PMIC), 7 Channels, with 2 DC-DC Converters and 5 LDOs, Different T&R orientation
  • Package Type: WLCSP-36
  • Package Case Outline: 567GW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Applications
    Specifications
  • Topology: Step-Down 
  • Control Mode: Voltage Mode 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • VO Typ (V): 1.2 
  • IO Typ (A):
  • Efficiency (%): 95 
  • fSW Typ (kHz): 3000 
  • Package Type: WLCSP-36 
  • ON Semiconductor Full Web Site