NCP698: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA

Description: This series of fixed output low dropout (LDO) line...
  • This series of fixed output low dropout (LDO) linear voltage regulators are designed for handheld communication equipment and portable battery powered applications which require low quiescent. This series features an ultra-low quiescent current of 2.5 uA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, resistors for setting output voltage, current limit, and temperature limit protection circuits. The NCP698 series provides an enable pin for ON/OFF control. The NCP698 has been designed to be used with low cost ceramic capacitors and requires a minimum output capacitor of 0.1 microF. The device is housed in the micro-miniature SC82-AB surface mount package. Standard voltage versions are 1.3, 1.5, 1.8, 2.5, 2.8, 3.0, 3.3, 3.5 and 5.0 V. Other voltages are available in 100 mV steps. Pb-free plating options are available.
  • Features
  • Ultra Low quiescent and ground current - Minimize power consumption
  • Low Dropout Voltage - Extends battery usage. Retains regulation longer.
  • Low Output Voltage Option
  • Output Voltage Accuracy of 2.0%
  • Temperature Range of -40C to 85C
  • Applications
  • Battery Powered Instruments
  • Hand-Held Instruments
  • End Products
  • Camcorders and Cameras
  • MP3 Players
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP698SQ13T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 1.3 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:24,000
  • PandS:>1K
  • NCP698SQ15T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 1.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>1K
  • NCP698SQ18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 1.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • PandS:>1K
  • NCP698SQ25T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 2.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:84,000
  • PandS:>1K
  • NCP698SQ28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 2.8 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • ON Semiconductor:54,000
  • PandS:>1K
  • NCP698SQ30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 3.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • NCP698SQ33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 3.3 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP698SQ35T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 3.5 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:24,000
  • NCP698SQ50T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, Vout: 5.0 V
  • Package Type: SC-82AB-4
  • Package Case Outline: 419C-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • PandS:<1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.3  1.5  1.8  2.5  2.8  3.3  3.5 
  • IO Typ (A): 0.15 
  • VI Min (V): 2.5 
  • VI Max (V):
  • VDO Typ (V): 1.03  0.87  0.7  0.52  0.42  0.37  0.36  0.28 
  • Iq Typ (mA): 0.0025 
  • PSRR (dB):
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: SC-82AB-4 
  • ON Semiconductor Full Web Site