NCP699: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable

Description: The NCP699 fixed output LDO linear voltage regulat...
  • The NCP699 fixed output LDO linear voltage regulator is designed for handheld communication equipment and portable battery powered applications which require low quiescent current. The NCP699 series features an ultra-low quiescent current of 40 uA. Each device contains a voltage reference unit, an error amplifier, a PMOS power transistor, internal resistors for setting output voltage, current limit, and temperature limit protection circuits. The NCP699 has been designed to be used with low cost ceramic capacitors. The device is housed in the micro-miniature TSOP-5 surface mount package. Standard voltage versions are 1.3, 1.4, 1.5, 1.8, 2.5, 2.8, 3.0, 3.1, 3.3, 3.4 and 5.0 V. Other voltages are available in 100 mV steps.
  • Features
  • Very Low Ground Current of 40 uA Typical - Minimizes power consumption
  • Low Dropout Voltage of 340 mV at 150 mA and 3.0 V Vout - Extends battery usage. Retains regulation longer
  • Enable Control (Active High, Supports Sub 1-Volt Logic)
  • Output Voltage Accuracy of 2.0%
  • Operating Temperature Range of -40C to +85C
  • Stable with 1 uF Ceramic or Tantalum Capacitors
  • Applications
  • Cellular Phones
  • Battery Powered Consumer Products
  • HandHeld Instruments
  • Printers and Office Equipment
  • End Products
  • Camcorders and Cameras
  • printers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP699SN13T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 1.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:15,000
  • PandS:>1K
  • NCP699SN14T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 1.4 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,000
  • NCP699SN15T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 1.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • PandS:>1K
  • NCP699SN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 1.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<100
  • NCP699SN25T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 2.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • PandS:>1K
  • NCP699SN28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 2.8 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • NCP699SN29T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 2.9 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP699SN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 3.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • NCP699SN31T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 3.1 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • PandS:>1K
  • NCP699SN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 3.3 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NCP699SN34T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 3.4 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP699SN45T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 4.5 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:21,000
  • PandS:>1K
  • NCP699SN50T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, CMOS LDO, Low Iq and Low IGND, 150 mA, with Enable, Vout: 5.0 V
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • PandS:<100
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.3  1.4  1.5  1.8  2.5  2.8  2.9  3.1  3.3  3.4  4.5 
  • IO Typ (A): 0.15 
  • VI Min (V): 2.2 
  • VI Max (V):
  • VDO Typ (V): 0.8  0.75  0.64  0.57  0.4  0.36  0.35  0.34  0.33  0.32  0.3  0.24 
  • Iq Typ (mA): 0.09 
  • PSRR (dB): 55 
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site