NCP702: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA

Description: Noise sensitive applications such as Phase Locked ...
  • Noise sensitive applications such as Phase Locked Loops, Oscillators, Frequency Synthesizers, Low Noise Amplifiers and other Precision Instrumentation require very clean power supplies. The NCP702 is a 200 mA LDO that provides the engineer with a very stable, accurate voltage with ultra-low noise and very high Power Supply Rejection Ratio (PSRR), making it suitable for RF applications. The device doesn't require an additional noise bypass capacitor to achieve ultra-low noise performance. In order to optimize performance for battery operated portable applications, the NCP702 employs an Adaptive Ground Current feature for ultra-low ground current consumption during light-load conditions.
  • Features
  • Operating Input Voltage Range: 2.0V to 5.5V - Well suited for battery powered applications
  • Ultra-Low Output Noise: Typ. 11µVrms from 100Hz to 100kHz - Very well suited for noise sensitive applications
  • Ultra-Low No-Load Ground Current of Typ. 10µA - Improved efficiency during ligh-load conditions
  • Adaptive Ground Current Feature - Improved dynamic performance
  • High Ripple Rejection Ratio: Typ. 70dB @ 1kHz - Effectively filters the supply line noise
  • Stable with small 1µF ceramic output capacitor - Small solution size
  • Available Fixed Output Voltage Options: 0.8V to 3.5V - Sub-bandgap output voltages avaliable
  • Output voltage trimming step: 2.5mV - Output voltage can be trimmed precisely according to specific customer needs
  • Enable/Shutdown Pin Function - Allows to turn ON/OFF the Regulator using logic I/O signal
  • Ultra-Low Shutdown Mode Current: Max. 1µA - Minimizes battery drain when placed in the Shutdown Mode
  • Active Output Discharge - Fast Output Voltage Turn-off
  • Ouput Short Circuit and Current Limit Protection - Assures robust design
  • Thermal Shutdown Protection - Protects from overheating
  • Very-Low Dropout Voltage: Typ. 140mV @ 200mA - Supports applications with very low Input to Output Voltage requirements
  • Available in small 1.5mm x 1.5mm Ultra-Thin xDFN6 and in TSOP-5 - Very well suited for space-constrained applications
  • Guaranteed Min. Output Current: 200mA
  • Output Voltage Accuracy: ±2.0% over Load/Line Regulation and Temperature
  • Applications
  • High-Frequency Precision Clock Supplies
  • PLL, VCO, TCXO Power Supplies
  • GPS Receiver Section Supply
  • WLAN Tranceiver Power
  • Touchscreen Controller Supply
  • Camera Module Power Supply
  • Low Power Sensor Supplies
  • Power for Precision Analog-to-Digital Converters
  • Noise Sensitive RF Sections
  • Low Power MCU Power Supply
  • Supply for Low Power FPGA, DSP
  • End Products
  • Smartphone
  • Digital Camera
  • Tablet
  • Portable DVD/Media Player
  • Wireless Headset
  • Blood Analyzer/Glucose Meter
  • Personal Health and Wellness Monitor
  • Pulse Oximeter
  • GPS Portable Navigation Device
  • Personal Digital Assistant (PDA)
  • Remote Control
  • Smart E-Meter
  • Zigbee, Bluetooth, WLAN Based Devices
  • Intrumentation Equipement
  • Low-Power Wireless Devices
  • Communication Devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP702MX18TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 1.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP702MX28TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 2.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • NCP702MX30TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 3.0V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP702MX33TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 3.3V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP702SN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 1.8V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • NCP702SN28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 2.8V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP702SN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 3.0V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP702SN31T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 3.1V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NCP702SN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Ultra Low Iq, Ultra Low Noise, 200 mA, 3.3V, TSOP-5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.8  3.3  3.1 
  • IO Typ (A): 0.2 
  • VI Min (V):
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.14 
  • Iq Typ (mA): 0.01 
  • PSRR (dB): 70 
  • Noise (µVrms): 11 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site