NCP705: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA

Description: Noise sensitive RF applications such as Power Ampl...
  • Noise sensitive RF applications such as Power Amplifiers in satellite radios, infotainment equipment, and precision instrumentation require very clean power supplies. The NCP705 is a 500 mA LDO that provides the engineer with a very stable, accurate voltage with ultra low noise and very high Power Supply Rejection Ratio (PSRR) suitable for RF applications. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise performance. In order to optimize performance for battery operated portable applications, the NCP705 employs dynamic Iq management for ultra-low quiescent current consumption at light-load conditions and great dynamic performance.
  • Features
  • Operating Input Voltage Range - 2.5V to 5.5V
  • Available in Fixed Voltage Options - 0.8V to 3.5V Please Contact Factory for Other Voltage Options
  • Ultra-Low Quiescent Current - Typ. 13 uA
  • Ultra-Low Noise - 12 uVrms from 100 Hz to 100 kHz
  • Very Low Dropout - 250 mV typ. at 500 mA Output
  • ±2% Accuracy Over Load/Line/Temperature - High Accuracy Output Voltage
  • High PSRR - 71 dB at 1 kHz
  • Internal Soft-Start - Limits the Turn-On Inrush Current
  • Adjustable operation from 0.8V - Easy voltage selection according to customer requirements
  • Thermal Shutdown and Current Limit Protections
  • Stable with a 1 uF Ceramic Output Capacitor
  • Active Output Discharge for Fast Turn-Off
  • These are Pb-Free Devices
  • Applications
  • Upgrade to TLV755
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP705EMT33TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA, 3.3V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • NCP705MT18TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA, 1.8V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP705MT28TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA, 2.8V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • NCP705MT30TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA, 3.0V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP705MT33TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA, 3.3V, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • NCP705MTADJTCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra Low Noise, Ultra Low Iq, 500 mA, Adjustable, WDFN6
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): Adjustable  1.8  2.8  3.3 
  • IO Typ (A): 0.5 
  • VI Min (V): 2.5 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.23 
  • Iq Typ (mA): 0.013 
  • PSRR (dB): 71 
  • Noise (µVrms): 12 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site