NCP706AB: Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable, Active Discharge and Latch-Off Short Circuit Protection

Description: The NCP706AB is a Very Low Dropout Linear Regulato...
  • The NCP706AB is a Very Low Dropout Linear Regulator with capability to drive up to 1 A of load current while maintaining a superior output accuracy of 1%. The output accuracy is rated for all temperature, load and line variations. The operating input voltage ranges from 2.4V to 5.5V making this devices suitable for Li-ion battery powered products as well as post-regulation applications. The product is available in fixed output voltage options or can be configured as adjustable. The NCP706 is fully protected against overheating and output short circuit to ensure the safety of the LDO and its applications. Short circuit protection options include "auto restart" (NCP706 and NCP706A) and "latch off" options. Output Non-Auto-Discharge options are also available (NCP706 or NCP706B). Very small 8-pin xDFN8 1.2 x 1.6mm, 0.4mm pitch package makes this device suitable for space constrained portable applications such as tablets and smartphones. Please contact your sales office for additional output voltage options.
  • Features
  • 2.4 V to 5.5 V Operating Input Voltage Range - Li-ion Battery Compatible
  • Low 200 uA typ Quiescent Current - Extended Battery Life
  • Very Low 155 mV typ Dropout at Iout = 1A (Vout = 3.0 V) - Extended Battery Range
  • High 58 dB at 1 kHz PSRR - Good for noise sensitive circuits
  • Internal Soft-Start - Limits the In-Rush Current
  • ± 1% Accuracy Over Load/Line/Temperature - Supports sensitive power requirements
  • Latched Over-Current Protection - Allows greater control over fault condition
  • Available in xDFN8 1.2 x 1.6 x 0.4mm - Space Savings
  • Applications
  • Tablets, Smartphones, Wireless Handsets, Portable Media Players, Portable Medical Equipment
  • Wireless Handsets, Portable Media Players
  • Battery Powered Applications
  • Portable Medical Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP706ABMX300TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable, Active Discharge and Latch-Off Short Circuit Protection, 3.0V
  • Package Type: XDFN-8
  • Package Case Outline: 711AS
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A):
  • VI Min (V): 2.4 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.155 
  • Iq Typ (mA): 0.17 
  • PSRR (dB): 65 
  • Noise (µVrms): 300 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-8 
  • ON Semiconductor Full Web Site