NCP707: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA

Description: The NCP707 is 200mA LDO that provides the engineer...
  • The NCP707 is 200mA LDO that provides the engineer with a very stable, accurate voltage with very-low noise suitable for space constrained, noise sensitive applications. In order to optimize the performance for battery operated portable applications, the NCP707 employs the dynamic quiescent current adjustment for very-low IQ consumption at no-load.
  • Features
  • Operating Input Voltage Range: 1.8V to 5.5V - Well suited for battery powered applications
  • Ultra-Low Output Noise: Typ. 22µVrms - Ideal for noise sensitive applications
  • Very-Low Quiescent Current: Typ. 25µA - Improved efficiency during ligh-load conditions
  • High Ripple Rejection Ratio: Typ. 70dB @ 1kHz - Effectively filters the supply line noise
  • Fixed Voltage Options from 1.5V to 3.3V - Supports major low-voltage rails
  • Very Low Dropout: Typ. 120 mV @ 200 mA - Supports applications with very low Input to Output Voltage requirements
  • ±2% Accuracy Over Load/Line/Temperature - Provides accurate voltage rail
  • Thermal Shutdown and Current Limit Protections - Assures robust design
  • Available in XDFN 1.0 x 1.0 mm Package - Very well suited for space-constrained applications
  • Options With/Without Active Discharge are available
  • Applications
  • Touchscreen Controller Supply
  • Camera Module Power Supply
  • GPS Receiver Section Supply
  • Low Power MCU, FPGA Power Supply
  • End Products
  • Smartphone
  • Tablet
  • GPS Portable Navigation Device
  • Low-Power Wireless Devices
  • Wireless Headset
  • Portable Medical Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP707AMX150TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.5V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:78,000
  • NCP707AMX180TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.8V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:54,000
  • NCP707AMX185TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.85V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707AMX250TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.5V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707AMX280TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.8V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:126,000
  • NCP707AMX285TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.85V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707AMX300TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.0V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707AMX310TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.1V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707AMX330TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.3V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • NCP707BMX150TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.5V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX180TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.8V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:129,000
  • NCP707BMX185TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.85V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX250TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.5V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX280TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.8V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX285TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.85V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX300TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.0V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX310TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.1V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707BMX330TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.3V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:87,000
  • NCP707CMX150TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.5V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX180TBG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.8V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX180TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.8V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:606,000
  • NCP707CMX185TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 1.85V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX250TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.5V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX280TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.8V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX285TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 2.85V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX300TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.0V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX300TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.0V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:<1K
  • NCP707CMX310TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.1V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX320TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.2V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:69,000
  • NCP707CMX330TBG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.3V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP707CMX330TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: LDO Regulator with Ultra-Low Iq & Low Noise, 200 mA, 3.3V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  3.3 
  • IO Typ (A): 0.2 
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.221  0.1  0.111 
  • Iq Typ (mA): 0.025 
  • PSRR (dB): 70 
  • Noise (µVrms): 22 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4 
  • ON Semiconductor Full Web Site