NCP708: Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable

Description: The NCP708 is a Very Low Dropout Regulator which p...
  • The NCP708 is a Very Low Dropout Regulator which provides up to 1 A of load current and maintains excellent output voltage accuracy of 1.5% including line, load and temperature variations. The operating input voltage range from 2.4 V up to 5.5 V makes this device suitable for Li−ion battery powered products as well as post−regulation applications. The product is available in 3.3 V fixed output voltage option. Other voltage options are possible on request. NCP708 is fully protected against overheating and output short circuit. Small 6−pin UDFN6 3x3 package makes the device especially suitable for space constrained applications.
  • Features
  • 2.4 V to 5.5 V Operating Input Voltage Range - Li-ion Battery Compatible
  • Fixed Output Voltage Option: 3.3 V (others available upon request) - Design Flexibility
  • Low Quiescent Current of Typ. 200 µA - Extended Battery Life
  • Very Low Dropout: 250 mV Max. at Iout = 1 A - Extended Battery Range
  • High 70 dB at 1 kHz PSRR - Good for noise sensitive circuits
  • Internal Soft-Start - Limits the In-Rush Current
  • ±1.5% Accuracy Over Load/Line/Temperature - High output voltage precision
  • Thermal Shutdown and Current Limit Protections - Protects product and system from damage
  • Available in UDFN6 3x3 mm Package
  • Applications
  • Hard−Drives, SSDs
  • Servers, Networking Equipment
  • Telecom Equipment
  • Battery Powered Applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP708MU330TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, VLDO, 1% Precision, 1.0 A, with Enable, 3.3V
  • Package Type: UDFN-6
  • Package Case Outline: 517DD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:99,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3 
  • IO Typ (A):
  • VI Min (V): 2.4 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.25 
  • Iq Typ (mA): 0.2 
  • PSRR (dB): 70 
  • Noise (µVrms): 100 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site