NCP717: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA

Description: The NCP717 is 300 mA LDO that provides the enginee...
  • The NCP717 is 300 mA LDO that provides the engineer with a very stable, accurate voltage with very low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP717 employs the dynamic quiescent current adjustment for very low IQ consumption at no−load.
  • Features
  • Operating Input Voltage Range: 1.8V to 5.5V - Well suited for battery powered applications
  • Ultra-Low Output Noise: Typ. 22µVrms - Ideal for noise sensitive applications
  • Very-Low Quiescent Current: Typ. 25µA - Improved efficiency during ligh-load conditions
  • High Ripple Rejection Ratio: Typ. 70dB @ 1kHz - Effectively filters the supply line noise
  • Fixed Voltage Options from 1.5V to 3.3V - Supports major low-voltage rails
  • Very Low Dropout: Typ. 175 mV @ 300 mA - Supports applications with very low Input to Output Voltage requirements
  • ±2% Accuracy Over Load/Line/Temperature - Provides accurate voltage rail
  • Thermal Shutdown and Current Limit Protections - Assures robust design
  • Available in XDFN 1.0 x 1.0 mm Package - Very well suited for space-constrained applications
  • Options With/Without Active Discharge are available
  • Applications
  • Touchscreen Controller Supply
  • Camera Module Power Supply
  • GPS Receiver Section Supply
  • Low Power MCU, FPGA Power Supply
  • End Products
  • Smartphone
  • Tablet
  • GPS Portable Navigation Device
  • Low-Power Wireless Devices
  • Wireless Headset
  • Portable Medical Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP717AMX150TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.5V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX180TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.8V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX185TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.85V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX190TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.9V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX250TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.5V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX280TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.8V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:57,000
  • NCP717AMX285TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.85V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX300TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.0V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX310TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.1V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717AMX330TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.3V, Active Discharge Rdis=1.2kOhms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:105,000
  • NCP717BMX150TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.5V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX180TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.8V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX185TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.85V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX190TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.9V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX250TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.5V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX280TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.8V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX285TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.85V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717BMX300TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.0V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP717BMX310TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.1V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:21,000
  • NCP717BMX330TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.3V, No Active Discharge
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX150TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.5V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX180TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.8V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX185TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.85V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX190TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 1.9V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX220TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.2V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX250TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.5V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX280TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.8V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX285TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.85V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX285TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 2.85V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP717CMX300TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.0V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP717CMX310TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.1V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:63,000
  • NCP717CMX320TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.2V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP717CMX330TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.3V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:600,000
  • NCP717CMX330TCG
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, LDO, Very Low Noise, 300 mA, 3.3V, Active Discharge Rdis=120 Ohms
  • Package Type: XDFN-4
  • Package Case Outline: 711AJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 2.85  3.3 
  • IO Typ (A): 0.3 
  • VI Min (V): 1.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.175  0.155 
  • Iq Typ (mA): 0.025 
  • PSRR (dB): 70 
  • Noise (µVrms): 22 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: XDFN-4 
  • ON Semiconductor Full Web Site