NCP720: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout

Description: NCP720 is a 350 mA VLDO equipped with NMOS pass tr...
  • NCP720 is a 350 mA VLDO equipped with NMOS pass transistor and a separate bias supply voltage (VBIAS). The device provides very stable, accurate output voltage with low noise suitable for space constrained, noise sensitive applications. In order to optimize performance for battery operated portable applications, the NCP720 features low IQ consumption. The WDFN6 2 mm x 2 mm package is optimized for use in space constrained applications.
  • Features
  • Ultra-Low Dropout of Typ. 110 mV - Allows to save power and operates with very low Vin-Vout voltage.
  • Fixed Output Voltage options from 0.8 V to 2.1 V - Excellent choice for low voltage Vcore applications
  • 110 mV typical dropout at the full 350 mA load. - minimizes the power loss across the regulator
  • Guaranteed Output Current from 0 mA to 350 mA - Very good choice for high current applications
  • 0.5% Typical Output Voltage Accuracy - Perfect fit for POL applications
  • Output Current in Excess of 350 mA
  • Applications
  • Battery - powered and Portable Equipment
  • End Products
  • Smartphones, Tablets
  • Cameras, DVRs, Camcorders
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP720BMT100TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • ON Semiconductor:48,000
  • NCP720BMT105TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT110TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT115TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT120TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP720BMT125TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT130TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT135TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT140TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT145TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT150TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP720BMT160TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT170TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP720BMT180TBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Linear Voltage Regulator with Bias Rail, 350 mA Very Low Dropout
  • Package Type: WDFN-6
  • Package Case Outline: 511BR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.05  1.1  1.15  1.2  1.25  1.3  1.35  1.4  1.45  1.5  1.6  1.7  1.8 
  • IO Typ (A): 0.35 
  • VI Min (V): 0.8 
  • VI Max (V): 5.5 
  • VDO Typ (V): 0.11 
  • Iq Typ (mA): 0.08 
  • PSRR (dB): 70 
  • Noise (µVrms): 40 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: WDFN-6 
  • ON Semiconductor Full Web Site