NCP752: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag

Description: Noise sensitive applications and precision instrum...
  • Noise sensitive applications and precision instrumentation require very clean power supplies. The NCP752 is a 200mA LDO that provides the engineer with a very stable, accurate voltage with ultra-low noise and high Power Supply Rejection. The device doesn't require any additional noise bypass capacitor to achieve ultra-low noise levels. In order to optimize the performace for battery operated applications, the NCP752 employs the Auto Low-Power Function for Ultra-Low Quiescent Current consumption.
  • Features
  • Operating Input Voltage: 2.0V to 5.5V - Well suited for battery powered applications
  • Ultra-Low Output Noise: Typ. 11uVrms - Very well suited for noise sensitive applications.
  • Ultra-Low No-Load Ground Current of Typ. 10uVrms - Improved efficiency during light-load conditions
  • Adaptive Ground Current Feature - Improved dynamic performance
  • Available Fixed Output Voltage Options: 0.8V to 3.5V - Sub-bandgap output voltages avaliable
  • Enable/Shutdown Pin Function - Allows to turn ON/OFF the Regulator using logic I/O signal
  • Ultra-Low Shutdown Mode Current: Max. 1uA - Minimizes battery drain when placed in the Shutdown Mode
  • Active Output Discharge - Fast Output Voltage Turn-off
  • Ouput Short Circuit and Current Limit Protection - Assures robust design
  • Thermal Shutdown Protection - Protects from overheating
  • Power-Good Output Flag - Provides Output Voltage monitoring function
  • 2% Output Voltage Accuracy over load/line and temperature conditions - Assures Precise Output Voltage
  • Applications
  • Low Power Sensor Power Supplies
  • Noise Sensitive Applications
  • Low Power MCU Power Supply
  • Low Power FPGAs, DSPs
  • End Products
  • Portable Devices
  • Wireless Headsets
  • Precision Instrumentation
  • Computing Products
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCP752AMX18TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 1.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCP752AMX28TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 2.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752AMX30TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.0V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752AMX33TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.3V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752ASN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 1.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP752ASN28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 2.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP752ASN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.0V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752ASN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.3V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NCP752BMX18TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 1.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752BMX28TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 2.8V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752BMX30TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.0V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752BMX33TCG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.3V, XDFN6
  • Package Type: XDFN-6
  • Package Case Outline: 711AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752BSN18T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 1.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • NCP752BSN28T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 2.8V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • NCP752BSN30T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.0V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP752BSN33T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Regulator, LDO, Ultra-Low Iq, Ultra -Low Noise, 200 mA, with Power-Good Flag , 3.3V, TSOP5
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:45,000
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 1.8  2.8  3.3 
  • IO Typ (A): 0.2 
  • VI Min (V):
  • VI Max (V):
  • VDO Typ (V): 0.13 
  • Iq Typ (mA): 0.012 
  • PSRR (dB): 68 
  • Noise (µVrms): 11.5 
  • Enable: Yes 
  • PowerGood: Yes 
  • Package Type: XDFN-6  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site