NCP7800: Linear Voltage Regulator, Positive, 1.0 A

Description: The NCP7800 series consists of 3 pin, fixed output...
  • The NCP7800 series consists of 3 pin, fixed output, positive linear voltage regulators, suitable for a wide variety of applications. These regulators are extremely rugged, incorporating internal current limiting, thermal shutdown and safe-area compensation. With adequate heat sinking they can deliver output currents in excess of 1.0 A. Designed as direct replacements for the popular MC7800 family, these products offer enhanced ESD protection.
  • Features
  • Output Current in Excess of 1.0 A - Suitable for a very wide variety of applications
  • No External Components Required - Simple to design with and very cost effective
  • Internal Thermal Overload Protection - Can be used under a wide variety of operating conditions
  • Internal Short Circuit Current Limiting - Rugged and robust
  • Available in Standard 3 Lead Transistor Packages - Excellent power dissipation
  • Enhanced ESD Tolerance: HBM 4 kV (5 V and 8 V Options), 3 kV(12 V and 15 V Options), and MM 400 V - Reduced risk of damage during end product assembly
  • These are Pb-Free Devices - Meets regulatory requirements and is environmentally friendly
  • Output Transistor SafeArea Compensation
  • Output Voltage Offered in 4% Tolerance
  • For Tighter Tolerances and Extended Operating Range Refer to MC7800
  • Applications
  • Power supplies
  • On board post regulation
  • Industrial and consumer applications
  • End Products
  • Fridges, air conditioning, domestic appliances
  • TV, Set top boxes, Antenna drivers
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP7805TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 1.0 A
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:3,033,200
  • Wpi:<1K
  • NCP7808TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 1.0 A
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:7,600
  • NCP7812TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 1.0 A
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:765,850
  • NCP7815TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 1.0 A
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 12  15 
  • IO Typ (A):
  • VI Min (V):
  • VI Max (V): 35 
  • VDO Typ (V):
  • Iq Typ (mA):
  • PSRR (dB): 75  72  71  70 
  • Noise (µVrms): 34  54.4  81.6  102 
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site