NCP781: Linear Voltage Regulator, 150 V, 100 mA

Description: The NCP781 is a very high−voltage tolerant linear ...
  • The NCP781 is a very high−voltage tolerant linear regulator that offers the benefits of thermally enhanced DFN6 3.3 x 3.3 package and is able to withstand continuous DC or transient input voltages up to 150 V. The device is stable with small 0.1 uF Ceramic Output Capacitors which allows smaller PCB design at space constraining applications. The device features enable pin compatibility with standard CMOS logic.
  • Features
  • Wide Input Voltage Range: 6 V to 150 V
  • ±2.5% Accuracy at Room Temperature
  • Very Low Quiescent Current of Typ. 25 µA
  • Applications
  • Led Lighting
  • Bias Power Supplies
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCP781BMN033TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 150 V, 100 mA
  • Package Type: DFN-6
  • Package Case Outline: 506DF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:27,000
  • NCP781BMN050TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 150 V, 100 mA
  • Package Type: DFN-6
  • Package Case Outline: 506DF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:45,000
  • NCP781BMN150TAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 150 V, 100 mA
  • Package Type: DFN-6
  • Package Case Outline: 506DF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:45,000
  • NCP781BMNADJTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, 150 V, 100 mA
  • Package Type: DFN-6
  • Package Case Outline: 506DF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V): 3.3  15  1.25 - 15 
  • IO Typ (A): 0.1 
  • VI Min (V):
  • VI Max (V): 150 
  • VDO Typ (V): 6.5  9.5  6.5 - 9.5 
  • Iq Typ (mA): 27 
  • PSRR (dB): 75  65  53 
  • Noise (µVrms): 260  300  530  130 
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: DFN-6 
  • ON Semiconductor Full Web Site