NCP81071: High Speed 5A Dual Low Side MOSFET driver

Description: The NCP81071 is a high speed dual low−side MOSFETs...
  • The NCP81071 is a high speed dual low−side MOSFETs driver. It is capable of providing large peak currents into capacitive loads up to 5 A peak current at the Miller plateau region to help reduce the Miller effect during MOSFETs switching transition. The device provides enable functions to give users better control than existing solutions in various applications. This part is available in MSOP8−EP package, SOIC8 package, DFN8 2 mm x 2 mm package and WDFN8 3 mm x 3 mm package.
  • Features
  • High current drive capability (+/- 5 A) - Capable of driving a wide range of MOSFETS
  • TTL/CMOS compatible inputs, independent of supply voltage - Ease of implementation in diverse applications
  • Enable function incorporated for each driver - Allows the user greater control in applications
  • Pin compatible to the most popular existing industry standard dual MOSFET drivers - Drop in replacement in existing sockets with the added benefit of additional functionality
  • Input voltage from 4.5V to 20V
  • Both outputs can be paralleled for higher drive current
  • Applications
  • Switch Mode Power Supplies
  • Telecommunication and Server Power
  • Synchronous Rectifier
  • DC/DC converters
  • Power Factor Correction
  • Motor Drivers
  • End Products
  • Basestations
  • Networking and Communications Equipment
  • eMeters
  • Automotive Infotainment systems
  • Video cameras, security and surveillance equipment
  • Computing and consumer electronics
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81071ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP81071AMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: WDFN-8
  • Package Case Outline: 511CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP81071AZR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: MSOP-8 EP
  • Package Case Outline: 846AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP81071BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP81071BMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: WDFN-8
  • Package Case Outline: 511CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • ON Semiconductor:90,000
  • NCP81071BZR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: MSOP-8 EP
  • Package Case Outline: 846AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCP81071CDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:10,000
  • NCP81071CMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: WDFN-8
  • Package Case Outline: 511CD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • NCP81071CZR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: High Speed 5A Dual Low Side MOSFET driver
  • Package Type: MSOP-8 EP
  • Package Case Outline: 846AM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:9,000
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 24 
  • VCC Max (V): 24 
  • Drive Source/Sink Typ (mA): 5000 / 5000 
  • Rise Time (ns):
  • Fall Time (ns):
  • tp Max (ns): 20 
  • Package Type: SOIC-8  WDFN-8  MSOP-8 EP 
  • ON Semiconductor Full Web Site