NCP81074: Small, High Speed Low Side MOSFET Driver with 10A sink/source capability

Description: The NCP81074 is a single channel, low side MOSFET ...
  • The NCP81074 is a single channel, low side MOSFET driver capable of sinking and sourcing up to 10A. This driver can deliver 7A peak current at the Miller plateau region to overcome the Miller effect with MOSFETs during switching. Split output configurations allow the ability to adjust the on and off slew rates. The parts are offered in a SOIC8 and 2mm by 2mm DFN package.
  • Features
  • High Current Drive Capability - Reduce switching losses
  • Dual Input Design - Allows differential input signal for more control
  • Applications
  • Isolated bricks
  • Telecom and Data Center Equipment
  • Industrial motors
  • End Products
  • Isolated power in server, telecom, and data center equipment
  • Motor control
  • Secondary synchronous rectifier
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81074ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small, High Speed Low Side MOSFET Driver with 10A sink/source capability, Single Channel 10A Low Side MOSFET Driver with TTL thresholds in SO8
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:20,000
  • NCP81074AMNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small, High Speed Low Side MOSFET Driver with 10A sink/source capability, Single Channel 10A Low Side MOSFET Driver with TTL thresholds in DFN package
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NCP81074BDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small, High Speed Low Side MOSFET Driver with 10A sink/source capability, Single Channel 10A Low Side MOSFET Driver with CMOS thresholds in SO8
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:15,000
  • NCP81074BMNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Small, High Speed Low Side MOSFET Driver with 10A sink/source capability, Single Channel 10A Low Side MOSFET Driver with CMOS thresholds in DFN package
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 20 
  • VCC Max (V): 20 
  • Drive Source/Sink Typ (mA): 10000/10000 
  • Rise Time (ns):
  • Fall Time (ns):
  • tp Max (ns): 17 
  • Package Type: SOIC-8  DFN-8 
  • ON Semiconductor Full Web Site