NCP81146: VR12.5 Buck MOSFET Driver

Description: The NCP81146 is a high performance dual MOSFET gat...
  • The NCP81146 is a high performance dual MOSFET gate driver optimized to drive the gates of both high-side and low-side power MOSFETs in a synchronous buck converter. It can drive up to 3nF load with a 25ns propagation delay and 20ns transition time. Adaptive anti-cross-conduction and power saving operation circuit can provide a low switching loss and high efficiency solution for notebook and desktop systems. Bidirectional EN pin can provide a fault signal to controller when the gate driver fault detect under OVP, UVLO occur. Also, an under-voltage lockout function guarantees the outputs are low when supply voltage is low
  • Features
  • Faster rise and fall times
  • Adaptive anti-cross-conduction circuit
  • Integrated bootstrap diode
  • Pre OV function
  • ZCD detect
  • Floating top driver accommodates boost voltages of up to 35V
  • Output disable control turns off both MOSFETs
  • Under-voltage lockout
  • Power saving operation under light load conditions
  • Applications
  • Industrial based power applications
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81146MNTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VR12.5 Buck MOSFET Driver, Buck MOSFET Driver
  • Package Type: DFN-8
  • Package Case Outline: 506AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:  
  • Vin Max (V):  
  • VCC Max (V): 13.2 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): 16 
  • Fall Time (ns): 11 
  • tp Max (ns): 25 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site