NCP81155: VR12.5 Synchronous Buck MOSFET Driver

Description: The NCP81155 is a high−performance dual MOSFET gat...
  • The NCP81155 is a high−performance dual MOSFET gate driver in a small 3 mm x 3 mm package, optimized to drive the gates of both high−side and low−side power MOSFETs in a buck or buck−boost application. VCC UVLO ensures the MOSFETs are off when supply voltages are low. A bi−directional Enable pin provides a fault signal to the controller when a UVLO fault is detected.
  • Features
    Applications
  • Vcore Power
  • End Products
  • Notebook
  • Desktop
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81155MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VR12.5 Synchronous Buck MOSFET Driver, VR12.5 Synchronous Buck MOSFET Driver
  • Package Type: DFN-8
  • Package Case Outline: 506BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 13.2 
  • VCC Max (V): 13.2 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): 16 
  • Fall Time (ns): 11 
  • tp Max (ns): 20 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site