NCP81158D: VR12.5 Synchronous Buck MOSFET Driver

Description: The NCP81158D is a high−performance dual MOSFET ga...
  • The NCP81158D is a high−performance dual MOSFET gate driver in a small 3 mm x 3 mm package, optimized to drive the gates of both high−side and low−side power MOSFETs in a synchronous buck converter. The driver outputs can be placed into a high−impedance state via the tri−state PWM and EN inputs. The NCP81158D comes packaged with an integrated boost diode to minimize external components. A VCC UVLO function guarantees the outputs are low when the supply voltage is low.
  • Features
    Applications
  • Vcore Power
  • End Products
  • Notebook
  • Desktop
  • Technical Documentation & Design Resources
    Availability and Samples
    NCP81158DMNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: VR12.5 Synchronous Buck MOSFET Driver, VR12.5 Synchronous Buck MOSFET Driver
  • Package Type: DFN-8
  • Package Case Outline: 506BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:15,000
  • Specifications
  • Type: MOSFET 
  • Number of Drivers:
  • Vin Max (V): 5.5 
  • VCC Max (V): 5.5 
  • Drive Source/Sink Typ (mA):
  • Rise Time (ns): 16 
  • Fall Time (ns): 11 
  • tp Max (ns): 20 
  • Package Type: DFN-8 
  • ON Semiconductor Full Web Site