NCP81381: Integrated Driver and MOSFET

Description: NCP81381...
  • NCP81381
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    NCP81381MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Driver and MOSFET
  • Package Type: QFN-36
  • Package Case Outline: 485DZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • VCIN (V) Typ:
  • VIN (V) Typ: 12 
  • PWM Level: 5V, 3V, tri-state 
  • IO (A) Max: 60 
  • fmax (MHz) Max:
  • Package Type: QFN-36 
  • ON Semiconductor Full Web Site