NCP81382: Integrated Driver and MOSFET

Description: NCP81382...
  • NCP81382
  • Features
    Technical Documentation & Design Resources
    Availability and Samples
    NCP81382MNTXG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Integrated Driver and MOSFET
  • Package Type: QFN-36
  • Package Case Outline: 485DZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • VCIN (V) Typ:
  • VIN (V) Typ: 12 
  • PWM Level: 3V, 5V, tri-state 
  • IO (A) Max: 70 
  • fmax (MHz) Max:
  • Package Type: QFN-36 
  • ON Semiconductor Full Web Site