NCS2001: Operational Amplifier with sub-one volt operation, Rail to Rail I/O

Description: The NCS2001 is an industry first sub-one volt op-a...
  • The NCS2001 is an industry first sub-one volt op-amp that features a rail-to-rail common mode input voltage range, along with rail-to-rail output drive capability. This amplifier is guaranteed to be fully operational down to 0.9 V, providing an ideal solution for powering applications from a single cell Nickel Cadmium (NiCd) or Nickel Metal Hydride (NiMH) battery. Additional features include no output phase reversal with overdriven inputs, trimmed input offset voltage of 0.5 mV, extremely low input bias current of 40 pA, and a unity gain bandwidth of 1.4 MHz at 5.0 V. The tiny NCS2001 is the ideal solution for small portable electronic applications and is available in the space saving SOT23-5 and SC70-5 packages with two industry standard pinouts.
  • Features
  • 0.9 V Guaranteed Operation
  • Rail-to-Rail Common Mode Input Voltage Range
  • Rail-to-Rail Output Drive Capability
  • No Output Phase Reversal for Over-Driven Input Signals
  • 0.5 mV Trimmed Input Offset Typical
  • 10 pA Input Bias Current
  • 1.4 MHz Unity Gain Bandwidth at +/- 2.5 V, 1.1 MHz at +/- 0.5 V
  • Applications
  • Signal Conditioning
  • Sensor Interfaces
  • End Products
  • White Goods
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS2001SN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, Rail to Rail I/O, Pinout Style: 1
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:33,000
  • PandS:>1K
  • NCS2001SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, Rail to Rail I/O, Pinout Style: 2
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:24,000
  • PandS:In Stock
  • NCS2001SQ1T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, Rail to Rail I/O, Pinout Style: 1
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • PandS:>1K
  • NCS2001SQ2T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, Rail to Rail I/O, Pinout Style: 2
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NCV2001SN2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, Rail to Rail I/O, Pinout Style: 2
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCV2001SQ2T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, Rail to Rail I/O
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:474,000
  • Packages
    Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 0.9 
  • VS Max (V):
  • Iq Typ (mA): 0.51 
  • VOS Max (mV):
  • GBW Typ (MHz): 1.4 
  • SR Typ (V/µs): 1.6 
  • IO Typ (mA): 76 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 100 
  • Ibias Typ (pA): 10 
  • CMRR Typ (dB): 70 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 105  -40 to 125 
  • Package Type: TSOP-5 / SOT-23-5  SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site