NCS2002: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O

Description: The NCS2002 is an industry first sub-one volt op-a...
  • The NCS2002 is an industry first sub-one volt op-amp that features a rail-to-rail common mode input voltage range, along with rail-to-rail output drive capability. This amplifier is guaranteed to be fully operational down to 0.9 V, providing an ideal solution for powering applications from a single cell Nickel Cadmium (NiCd) or Nicket Metal Hydride (NiMH) battery. Additional features include no output phase reversal with overdriven inputs, trimmed input offset voltage of 0.5 mV, extremely low input bias current of 40 pA, and a unity gain bandwidth of 1.1 MHz at 5.0 V. The NCS2002 also has an active high enable pin that allow external shutdown of the device. In the standby mode, the supply current is typically 1.9 A at 1.0 V. Because of its small size and enable feature, this amplifier represents the ideal solution for small portable electronic applications. The NCS2002 is available in the space saving SOT23-6 (TSOP-6) package with two industry standard pinouts.
  • Features
  • 0.9 V Guaranteed Operation
  • Standby Mode: ID = 1.9 µA at 1.0 V, Typical
  • Rail-to-Rail Common Mode Input Voltage Range
  • Rail-to-Rail Output Drive Capability
  • No Output Phase Reversal for Over-Driven Input Signals
  • 0.5 mV Trimmed Input Offset
  • 10 pA Input Bias Current
  • 1.1 MHz Unity Gain Bandwidth at ±2.5V, 1.0 MHz at ±0.5V
  • Applications
  • Signal Conditioning
  • Sensor Interfaces
  • End Products
  • Digital Still Cameras
  • PDAs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS2002SN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • PandS:<100
  • NCS2002SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:51,000
  • PandS:>1K
  • NCS2002SN1T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCS2002SN2T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 0.9 
  • VS Max (V):
  • Iq Typ (mA): 0.48 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs): 1.2 
  • IO Typ (mA): 86 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 100 
  • Ibias Typ (pA): 10 
  • CMRR Typ (dB): 82 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 105 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site