NCS2003: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output

Description: The NCS(V)2003 is a low voltage operational amplif...
  • The NCS(V)2003 is a low voltage operational amplifier with rail-to-rail output drive capability. The 1.8 V operation allows high performance operation in low voltage, low power applications. Additional features include no output phase reversal with overdriven inputs, a low input offset voltage of 0.5 mV, ultra low input bias current of 1 pA, and a unity gain bandwidth of 5 MHz at 1.8 V. The tiny NCS2003 is the ideal solution for small portable electronic applications and is available in the space saving SOT23-5 and SOT-553 packages. The NCV2003 is available in SOT23−5 and is AEC−Q100 Qualified and PPAP Capable.
  • Features
  • 7 MHz Unity Gain Bandwidth at 5 V - Operates at higher speeds
  • 8V/us Slew Rate at 5V - Captures fast signal transitions
  • 5 MHz Unity Gain Bandwidth at 1.8 V - Operates at higher speeds
  • Rail-to-Rail Output - Wide dynamic range
  • No Output Phase Reversal for Over-Driven Input Signals - Output stays stable in over-driven conditions
  • Low Offset Voltage - 500 µV typical - Better output accuracy
  • Low Input Bias Current - 1 pA typical - High input impedance
  • SOT23-5 and SOT553-5 Packages - Small package saves space
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable - Meets automotive requirements
  • Applications
  • White Goods & Air Conditioners (Motor Current Sense)
  • Current Shunt Monitors for Battery Monitoring
  • Automotive - Electronic Power Steering & Fuel Pumps (Motor Current Sense)
  • Industrial Motor Drives (Motor Current Sense)
  • Hard Drive Sensor Buffer
  • Blood Pressure Monitor Conditioning and Filtering
  • End Products
  • White Goods
  • HVAC
  • Hard Drives
  • Blood Pressure Monitor
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS2003ASN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output, 7 MHz, High Slew Rate, Rail-to-Rail Output, Single Op-Amp with 3mV VOS
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCS2003SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • Newark:>1K
  • NCS2003XV53T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: SOT-553
  • Package Case Outline: 463B-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Newark:>1K
  • NCV2003SN2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:<1K
  • Newark:>1K
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 1.7 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.23 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 76   
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 20 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 90 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 85  -40 to 125 
  • Package Type: TSOP-5 / SOT-23-5  SOT-553 
  • ON Semiconductor Full Web Site