NCS20032: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output

Description: The NCS2003 family of op amps features high slew r...
  • The NCS2003 family of op amps features high slew rate, low voltage operation with rail−to−rail output drive capability. The 1.8 V operation allows high performance operation in low voltage, low power applications. The fast slew rate and wide unity−gain bandwidth (5 MHz at 1.8 V) make these op amps suited for high speed applications. The low input offset voltage (4 mV max) allows the opamp to be used for current shunt monitoring. Additional features include no output phase reversal with overdriven inputs and ultra low input bias current of 1 pA. The NCS2003 family is the ideal solution for a wide range of applications and products. The single channel NCS2003, dual channel NCS20032, and quad channel NCS20034 are available in a variety of compact and space−saving packages. The NCV prefix denotes that the device is AEC−Q100 Qualified and PPAP Capable.
  • Features
  • Unity Gain Bandwidth: 7 MHz at VS = 5 V - Operates at higher speeds
  • Fast Slew Rate: 8 V/µs rising, 12.5 V/µs falling at VS = 5 V - Captures fast signal transitions
  • Rail−to−Rail Output - Wide dynamic range
  • No Output Phase Reversal for Over−Driven Input Signals - Output stays stable in over-driven conditions
  • Low Offset Voltage: 0.5 mV typical - Better output accuracy
  • Low Input Bias Current: 1 pA typical - High input impedance
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable - Meets automotive requirements
  • Applications
  • Current Shunt Monitor
  • Signal Conditioning
  • Active Filter
  • Sensor Buffer
  • End Products
  • Motor Control Drives
  • Hard Drives
  • Medical Devices
  • White Goods and Air Conditioners
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS20032DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:28,000
  • NCS20032DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:5,000
  • NCS20032DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: TSSOP-8
  • Package Case Outline: 948S-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:1,572,500
  • NCV20032DMR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • NCV20032DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NCV20032DTBR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output
  • Package Type: TSSOP-8
  • Package Case Outline: 948S-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 1.7 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.325 
  • VOS Max (mV):
  • GBW Typ (MHz):
  • SR Typ (V/µs):
  • IO Typ (mA): 76 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 20 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 90 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: Micro8™  SOIC-8  TSSOP-8 
  • ON Semiconductor Full Web Site