NCS2004: Operational Amplifier, High Slew Rate, Rail to Rail Output

Description: The NCS2004 operational amplifier provides rail to...
  • The NCS2004 operational amplifier provides rail to rail output operation. The output can swing within 70 mV to the positive rail and 30 mV to the negative rail. This rail to rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3.5 MHz bandwidth. The NCS2004 can operate on supply voltage as low as 2.5 V over the temperature range of -40 to plus 105°C. The high bandwidth provides a slew rate of 2.4 V per us while only consuming 390µA of quiescent current. The NCS2004 can run on a supply voltage as high as 16 V making it ideal for a broad range of battery operated applications. Since this is a CMOS device it has high input impedance and low bias currents making it ideal for interfacing to a wide variety of signal sensors. In addition it comes in a small SC-88A package allowing for use in high density PCB's.
  • Features
  • Rail to Rail Output - Provides large dynamic range for data acquisition systems.
  • Wide Bandwidth - Provides large loop gain.
  • High Slew Rate - Limits large, high frequency signal distortion.
  • Wide Power Supply Range: 2.7 V to 16 V - Versatile applications.
  • Low Supply Current: 390 uA - Low power consumption for portable applications.
  • Low Input Bias Current: 1 pA - Easy interface to high impedance sensors.
  • Small Package: SC-88A - Extremely small package to save PCB space.
  • Applications
  • Wideband amplification
  • Sensor buffering
  • Filters
  • End Products
  • Computing and Battery Powered equipment
  • Hard disk drive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS2004AMUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Rail to Rail Output
  • Package Type: UDFN-6
  • Package Case Outline: 517AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • NCS2004MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Rail to Rail Output
  • Package Type: UDFN-6
  • Package Case Outline: 517AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCS2004SQ3T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, High Slew Rate, Rail to Rail Output
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:33,000
  • Packages
    Applications
    Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.5 
  • VS Max (V): 16 
  • Iq Typ (mA): 0.39 
  • VOS Max (mV):
  • GBW Typ (MHz): 3.5 
  • SR Typ (V/µs): 2.6 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 30 
  • Ibias Typ (pA): 45 
  • CMRR Typ (dB): 140 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: UDFN-6  SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site