NCS20061: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single

Description: The NCS2006 series operational amplifiers provide ...
  • The NCS2006 series operational amplifiers provide rail−to−rail input and output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation gives designers use of the entire supply voltage range while taking advantage of the 3 MHz bandwidth. The NCS2006 can operate on supply voltages from 1.8 to 5.5 V over a temperature range from −40 to 125°C. At a 1.8 V supply, this device has a slew rate of 1.2 V/s while consuming only 125 µA of quiescent current per channel. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2006 devices are available in a variety of compact packages.
  • Features
  • Rail−to−Rail Input and Output
  • Wide Supply Range: 1.8 to 5.5 V
  • Wide Bandwidth: 3 MHz
  • High Slew Rate: 1.2 V/s at VS = 1.8 V
  • Low Supply Current: 125 µA per Channel at VS = 1.8 V
  • Low Input Bias Current: 1 pA Typical
  • Wide Temperature Range: −40 to 125°C
  • Available in a Variety of Packages
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Applications
  • Unity Gain Buffer
  • Battery Powered / Low Quiescent Current Applications
  • Low Cost Current Sensing
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS20061MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
  • Package Type: UDFN-6
  • Package Case Outline: 517AP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCS20061SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
  • Package Type: TSOP-5
  • Package Case Outline: 483-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:27,000
  • NCS20061SN3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
  • Package Type: TSOP-5
  • Package Case Outline: 483-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:51,000
  • NCS20061SQ3T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:99,000
  • NCV20061SN2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
  • Package Type: TSOP-5
  • Package Case Outline: 483-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:45,000
  • NCV20061SQ3T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:30,000
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.125 
  • VOS Max (mV): 3.5 
  • GBW Typ (MHz):
  • SR Typ (V/µs): 1.2 
  • IO Typ (mA): 15 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 20 
  • Ibias Typ (pA):
  • CMRR Typ (dB): 79 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: UDFN-6  TSOP-5  SC-88A / SC-70-5 
  • ON Semiconductor Full Web Site