NCS20092: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Description: The NCS2009 series operational amplifiers provide ...
The NCS2009 series operational amplifiers provide rail−to−rail input and output operation, 350 kHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation gives designers use of the entire supply voltage range while taking advantage of the 350 kHz bandwidth. The NCS2009 can operate on supply voltages from 1.8 to 5.5 V over a temperature range from −40 to 125°C. At a 1.8 V supply, this device has a slew rate of 0.15 V/s while consuming only 20 µA of quiescent current per channel. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2009 devices are available in a variety of compact packages.
Features
Rail−to−Rail Input and Output
Wide Supply Range: 1.8 to 5.5 V
Wide Bandwidth: 350 kHz
High Slew Rate: 0.15 V/s at VS = 1.8 V
Low Supply Current: 20 µA per Channel at VS = 1.8 V
Low Input Bias Current: 1 pA Typical
Wide Temperature Range: −40 to 125°C
Available in a Variety of Packages
NCV Prefix for Automotive and Other Applications Requiring
Unique Site and Control Change Requirements; AEC−Q100
Qualified and PPAP Capable
These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS
Compliant
Applications
Unity Gain Buffer
Battery Powered / Low Quiescent Current Applications
Low Cost Current Sensing
Automotive
Technical Documentation & Design Resources
Availability and Samples
NCS20092DMR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Package Type: Micro8™
Package Case Outline: 846A-02
MSL: 1
Container Type: REEL
Container Qty: 4000
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Mouser:>1K
ON Semiconductor:28,000
NCS20092DR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Package Type: SOIC-8
Package Case Outline: 751-07
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
Mouser:>1K
NCS20092DTBR2G
Status: Active
Compliance: Pb-free Halide free
Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Package Type: TSSOP-8
Package Case Outline: 948S-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
ON Semiconductor:27,500
NCV20092DMR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Package Type: Micro8™
Package Case Outline: 846A-02
MSL: 1
Container Type: REEL
Container Qty: 4000
Inventory
Market Leadtime (weeks):8 to 12
Arrow:0
ON Semiconductor:44,000
NCV20092DR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Package Type: SOIC-8
Package Case Outline: 751-07
MSL: 1
Container Type: REEL
Container Qty: 2500
NCV20092DTBR2G
Status: Active
Compliance: AEC Qualified PPAP Capable Pb-free Halide free
Description: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 350 kHz, Dual
Package Type: TSSOP-8
Package Case Outline: 948S-01
MSL: 1
Container Type: REEL
Container Qty: 2500
Specifications
Rail to Rail:
Input/Output 
Channels:
2 
VS Min (V):
1.8 
VS Max (V):
5.5 
Iq Typ (mA):
0.02 
VOS Max (mV):
3.5 
4 
GBW Typ (MHz):
0.35 
SR Typ (V/µs):
0.15 
IO Typ (mA):
7.5 
ΔVOS/ΔT (μV/C):
1 
eN (nV/√Hz):
40 
Ibias Typ (pA):
1 
CMRR Typ (dB):
79 
Architecture:
CMOS 
Temperature Range (°C):
-40 to 125 
Package Type:
Micro8™ 
SOIC-8 
TSSOP-8