NCS2200: Comparator, Complementary, Low Voltage

Description: The NCS2200 series is an in industry first sub-one...
  • The NCS2200 series is an in industry first sub-one volt, low power comparator family. These devices consume only 10uA of supply current. They are guaranteed to operate at a low voltage of 0.85V which allows them to be used in systems that require less than 1.0V and are fully operational up to 6.0V which makes them convenient for use in both 3.0V and 5.0V systems. Additional features include no output phase inversion and overdriven inputs, internal hysteresis, which allows for clean output switching, and rail-to-rail input and output performance. The NCS2200 series is available in the tiny SOT23-5. There are eight options featuring two industry standard pinouts. Additionally, the NCS2200 and NCS2202 are available in the SC70-5 package. The NCS2200 is also available in the tiny DFN 2x2.2 package. The NCS2200A is available in UDFN 1.2x1.0 package. When the enable pin is pulled low (output tri-state mode), current consumption is typically 0.3uA. This allows the user to implement these devices in power sensitive applications such as portable electronics.
  • Features
  • Operating Voltage of 0.85 V to 6.0 V
  • Rail-to-rail Input/Output Performance
  • Low Supply Current of 10 µA
  • No Phase Inversion/Glitchless transitioning in or out of Tri-State Mode
  • Complementary or Open Drain Output Configuration
  • Available with the Enable Function
  • Applications
  • Window Comparator
  • Voltage Detector
  • Zero-Crossing Detectors
  • Signal Conditioning
  • Sensor Interface
  • End Products
  • Industrial Control Systems
  • White Goods
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS2200SN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage, Pinout Style: 1
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:<100
  • NCS2200SN1T1GH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCS2200SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage, Pinout Style: 2
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:54,000
  • PandS:>1K
  • NCS2200SQ2T2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage, Pinout Style: 2
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:<100
  • NCS2200SQ2T2GH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCS2200SQLT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage
  • Package Type: DFN-6
  • Package Case Outline: 488
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:24,000
  • PandS:>1K
  • NCV2200SN1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV2200SN2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:39,000
  • NCV2200SQ2T2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Complementary, Low Voltage
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): 0.85 
  • VCC Max (V):
  • IO Typ (mA): 70 
  • ICC Typ (mA): 0.01 
  • tres Typ (ns): 1100 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 105 
  • Package Type: TSOP-5 / SOT-23-5  SC-88A / SC-70-5  DFN-6 
  • ON Semiconductor Full Web Site