NCS2202A: Comparator, Low Voltage, Open Drain

Description: The NCS2200 Series is an industry first sub−one vo...
  • The NCS2200 Series is an industry first sub−one volt, low power comparator family. These devices consume only 10 A of supply current. They are guaranteed to operate at a low voltage of 0.85 V which allows them to be used in systems that require less than 1.0 V and are fully operational up to 6.0 V which makes them convenient for use in both 3.0 V and 5.0 V systems. Additional features include no output phase inversion with overdriven inputs, internal hysteresis, which allows for clean output switching, and rail−to−rail input and output performance. The NCS2200 Series is available in complementary and open drain outputs and a variety of packages. There are two industry standard pinouts for SOT−23−5 and SC70−5 packages. The NCS2200 is also available in the tiny DFN 2x2.2 package. The NCS2200A and NCS2202A are available in UDFN 1.2x1.0 package.
  • Features
  • Operating Voltage of 0.85 V to 6.0 V
  • Rail−to−Rail Input/Output Performance
  • Low Supply Current of 10 A
  • No Phase Inversion with Overdriven Input Signals
  • Glitchless Transitioning in or out of Tri−State Mode
  • Complementary or Open Drain Output Configuration
  • Internal Hysteresis
  • Applications
  • Single Cell NiCd/NiMH Battery Powered Applications
  • End Products
  • Cell Phones, Smart Phones
  • Alarm and Security Systems
  • Personal Digital Assistants
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS2202AMUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Low Voltage, Open Drain
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Channels:
  • VCC Min (V): 0.85 
  • VCC Max (V):
  • IO Typ (mA): 10 
  • ICC Typ (mA): 0.008 
  • tres Typ (ns): 580 
  • VIO Max (mV): 12 
  • TA Min (°C): -40 
  • TA Max (°C): 105 
  • Package Type: UDFN-6 
  • ON Semiconductor Full Web Site