NCS2220: Comparator, Dual, Low Voltage

Description: The NCS2220A is an industry first sub-one volt, lo...
  • The NCS2220A is an industry first sub-one volt, low power dual comparator. This device consumes only 7.5 µA per comparator of supply current typically. It is guaranteed to operate at a low voltage of 0.85 V which allows it to be used in systems that require less than 1.0 V and is fully operation up to 6.0 V which makes it convenient for use in both 3.0 V and 5.0 V systems. Additional features include no output phase inversion with overdriven inputs, internal hysteresis, which allows for clean output switching, and rail-to-rail input and output performance.
  • Features
  • Operating Voltage of 0.85 V to 6.0 V - Provides wide power supply flexibilty
  • Rail-to-rail Input/Output Performance - Improves signal to noise ratio
  • Low Supply Current of 7.5 A (typ)per comparator - Ideal for portable equipment
  • No Phase Inversion/Glitchless transitioning in or out of Tri-State Mode - Robust performance
  • Complementary Output Configuration - Compatible with standard logic levels
  • Applications
  • Window Comparator
  • Voltage Detector
  • Zero-Crossing Detectors
  • End Products
  • Blood Glucose Meters
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS2220AMUT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, Low Voltage
  • Package Type: UDFN-8
  • Package Case Outline: 517AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:318,000
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): 0.85 
  • VCC Max (V):
  • IO Typ (mA): 60 
  • ICC Typ (mA): 0.0075 
  • tres Typ (ns): 500 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 105 
  • Package Type: UDFN-8 
  • ON Semiconductor Full Web Site