NCS2325: Operational Amplifier, 75 µV Max Offset, 0.25 µV/C, 35 µA, Zero-Drift

Description: The NCS2325 is a dual channel, CMOS, operational a...
  • The NCS2325 is a dual channel, CMOS, operational amplifier providing precision performance. The zero-drift architecture allows for continuous auto-calibration, which provides very low offset, near-zero drift over time and temperature, and near flat 1/f noise at only 35 µA (max) quiescent current. These benefits make this device ideal for precision DC applications. These op amps provide rail−to−rail input and output performance and are optimized for low voltage operation as low as 1.8 V and up to 5.5 V.
  • Features
  • Low Offset Voltage: 14 µV typ, 75 µV max at 25°C - Lower offset results in better output accuracy
  • Zero Drift: 0.25 µV/°C max - Output accuracy is maintained over temperature
  • Low Noise: 1 µVpp, 0.1 Hz to 10 Hz - Reduced noise results in better output accuracy
  • Quiescent Current: 21 µA typ, 35 µA max at 25 °C - Lower power consumption
  • Supply Voltage: 1.8 V to 5.5 V - Compatible with a range of supply voltages
  • Rail−to−Rail Input and Output - Allows for a wide dynamic signal range
  • Internal EMI Filtering - Reduces effects due to EMI
  • Applications
  • Battery Powered Instruments
  • Temperature Measurements
  • Transducer Applications
  • Electronic Scales
  • Medical Instrumentation
  • Current Sensing
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS2325DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 75 µV Max Offset, 0.25 µV/C, 35 µA, Zero-Drift
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:36,000
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.021 
  • VOS Max (mV): 0.05 
  • GBW Typ (MHz): 0.27 
  • SR Typ (V/µs): 0.1 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C): 14 
  • eN (nV/√Hz): 100 
  • Ibias Typ (pA): 50 
  • CMRR Typ (dB): 110 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 150 
  • Package Type: Micro8™ 
  • ON Semiconductor Full Web Site