NCS2333: Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset

Description: The NCS333 family of high precision op amps featur...
  • The NCS333 family of high precision op amps feature very low input offset voltage and near−zero drift over time and temperature. These low quiescent current amplifiers have high impedance inputs with a common−mode range 100 mV beyond the rails as well as rail−to−rail output swing within 50 mV of the rails. These op amps operate over a wide supply range from 1.8 V to 5.5 V. The NCS333 family exhibits outstanding CMRR without the crossover associated with traditional complementary input stages. The NCS333, as well as the dual version, NCS2333, and the quad version, NCS4333, come in a variety of packages and pinouts. Automotive qualified options are available under NCV prefix.
  • Features
  • Low Offset Voltage: 30 µV max for NCS2333 - Amplifies small differential voltages with better output accuracy
  • Zero Drift: 0.07 µV/°C max - Better accuracy over temperature
  • Low Noise: 1.1 µVpp, 0.1 Hz to 10 Hz - Better output accuracy with lower noise
  • Quiescent Current per Channel: 17 µA Typical at 3.3 V Supply - Low power consumption suited for battery powered devices
  • Supply Voltage: 1.8 V to 5.5 V - Wide supply voltage compatible with a a variety of applications
  • Rail−to−Rail Input and Output - Wide input and output signal range
  • Applications
  • Temperature Measurements
  • Transducer Applications
  • Current Sensing
  • End Products
  • Battery Powered Instruments
  • Electronic Scales
  • Medical Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS2333DMR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • NCS2333DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:21,000
  • NCS2333MUTBG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset
  • Package Type: UDFN-8
  • Package Case Outline: 517AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV2333DMR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset
  • Package Type: Micro8™
  • Package Case Outline: 846A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:4,000
  • NCV2333DR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Precision Operational Amplifier, Low Power, Zero-Drift, 30 µV Offset
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:9,000
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.021  0.017 
  • VOS Max (mV): 0.03 
  • GBW Typ (MHz): 0.27 
  • SR Typ (V/µs): 0.1 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C): 0.04 
  • eN (nV/√Hz): 62 
  • Ibias Typ (pA): 60 
  • CMRR Typ (dB): 123 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 125 
  • Package Type: Micro8™  SOIC-8  UDFN-8 
  • ON Semiconductor Full Web Site