NCS2553: Video Amplifier, 3-Channel, with Standard Definition Reconstruction Filters

Description: The NCS2553 is a 3-Channel high speed video amplif...
  • The NCS2553 is a 3-Channel high speed video amplifier with 6th order butterworth standard definition reconstruction filter. All three channels can accommodate either all component and RGB video signals or composite and S-Video signals. All channels can accept DC or AC coupled signals. If AC coupled, the internal clamps are employed. The outputs can drive both AC and DC coupled 150 Ohms loads. It is designed to be compatible with most digital-to-analog converters (DAC) embedded in most video processors.
  • Features
  • Three 6th Order Standard Definition 8 MHz Filters
  • Internal Fixed Gain = 6 dB
  • AC- or DC- Coupled Inputs / Outputs
  • Integrated Level Shifter
  • Operating Voltage +5 V
  • ESD HBM Protection > 8 kV
  • Applications
  • Video Systems
  • End Products
  • Set Top Box
  • DVD Players
  • Flat Panel TVs
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCS2553DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier, 3-Channel, with Standard Definition Reconstruction Filters
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • NCS2553DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier, 3-Channel, with Standard Definition Reconstruction Filters
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:2,500
  • PandS:>1K
  • Packages
    Applications
    Specifications
  • Channels:
  • GBW Typ (MHz):
  • VCC Max (V): 5.5 
  • ID Typ (mA): 23 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site