NCS2561: Video Amplifier, 1-Channel, with Reconstruction Filter and SAG Correction

Description: The NCS2561 is a single high speed video driver in...
  • The NCS2561 is a single high speed video driver including a 2-pole reconstruction filter and SAG-correction capability. The NCS2561 is available in a space-saving SC-88 package optimized for low voltage, portable applications. It is designed to be compatible with the Digital-to-Analog (DAC) embedded in most video processors. The NCS2561 internally integrates an 8-MHz 2-pole video DAC reconstruction filter with a fixed gain of 2. The NCS2561 also has a built in SAG-correction circuit when used at the output in an AC-coupled mode. To further reduce power consumption, an enable pin is provided.
  • Features
  • Internal 8 MHz 2-Pole Reconstruction Filter - Reject DAC oversampling frequency (27 MHz)- Compatible with PAL, NTSC, SD frequency bandwidths.
  • Internal Fixed Gain: 6 dB - Allows providing video signal amplitude requirements
  • Intergrated Level Shifter - Facilitate Output DC-Coupling to the video load
  • Very Low Shutdown Current (< 5uA, 1.5uA Typical) - Save Power
  • Capability to drive 2 video loads - Able to deal with 2 CVBS signals for ex. to drive 1 display + 1 VCR
  • ESD HBM Protection > 4 kV at the output - High ESD HBM Protection Requested on the video output
  • Supply voltage Range: 2.7 V to 3.3 V - Low Voltage Power Supply Applications
  • Sag Correction Circuit - Reduces the output coupling capacitor size
  • Low Quiscent Current 6 mA typical - Save Power
  • Applications
  • Video Systems
  • NTSC, PAL, SECAM Applications
  • End Products
  • Digital Still Camera
  • Smart Phone
  • Set Top Box
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS2561SQT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier, 1-Channel, with Reconstruction Filter and SAG Correction
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>10K
  • ON Semiconductor:30,000
  • PandS:<1K
  • Packages
    Specifications
  • Channels:
  • GBW Typ (MHz):
  • VCC Max (V): 3.3 
  • ID Typ (mA):
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site