NCS2563: Video Amplifier, 3-Channel, with HD Reconstruction Filters

Description: The NCS2563 is a 3-channel high speed video amplif...
  • The NCS2563 is a 3-channel high speed video amplifier with 6th order Butterworth High Definition (HD) reconstruction filters and 6 dB gain. All three channels can accommodate all Component and RGB video signals. All channels can accept DC- or AC-coupled signals. If AC-coupled, the internal clamps are employed. The outputs can drive both AC- and DC-coupled 150 Ohm loads. It is designed to be compatible with most Digital-to-Analog Converters (DAC) embedded in most video processors.
  • Features
  • Three 6th Order High Definition 30 MHz Filters
  • Internal Fixed Gain = 6 dB
  • Transparent input clamp on each channel
  • DC- or AC-Coupled Inputs/Outputs
  • Integrated Level Shifters
  • Operating voltage +5 V
  • ESD HBM protection 8 kV
  • Applications
  • Video Systems
  • End Products
  • Set Top Boxes
  • DVD Players
  • Flat Panel TVs
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCS2563DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier, 3-Channel, with HD Reconstruction Filters
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:68,208
  • NCS2563DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier, 3-Channel, with HD Reconstruction Filters
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:>1K
  • PandS:<1K
  • Packages
    Applications
    Specifications
  • Channels:
  • GBW Typ (MHz): 30 
  • VCC Max (V): 5.5 
  • ID Typ (mA): 22 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site