NCS2564: Video Amplifier, 4-Channel, with Selectable SD/HD Reconstruction Filter

Description: The NCS2564 is a 4-channel high speed video driver...
  • The NCS2564 is a 4-channel high speed video driver with 6th order Butterworth Reconstruction filters on each channel. A first set of 3 channels has selectable Standard Definition (SD)/High Definition (HD) filters, one per channel. A fourth channel offers an extra filter driver for driving CVBS-type video signal. The NCS2564 is, in fact, a combination of a triple SD/HD video driver plus a single CVBS video driver. It is designed to be compatible with Digital to Analog Converters (DAC) embedded in most video processors. To further reduce power consumption, two enable pins are provided one for the triple driver and another one for the single driver. One pin allows selecting the filter frequency of the triple driver. All channels can accept dc- or ac-coupled signals. In case of ac-coupled inputs, the internal clamps are enabled. The outputs can drive both ac- and dc-coupled 150¿ loads.
  • Features
  • 3 channels with each channel having a selectable 6th order Butterworth 8/32 MHz filter
  • One CVBS driver including 6th order Butterworth 8 MHz filter
  • Transparent clamp
  • Internal fixed gain: 6 dB+/-0.2
  • Integrated level shifter
  • AC- or DC-coupled inputs and outputs
  • Low quiescent current
  • Shutdown current 42 µA typical (disabled)
  • Each channel capable of driving 2 by 150Ω loads
  • Wide operating supply voltage range: +4.7 V to +5.3 V
  • 8 kV ESD Protection (IEC61000-4-2 Compatible)
  • ESD per JEDEC meet also 4 kV HBM
  • Applications
  • Video Systems
  • End Products
  • Set Top Boxes
  • DVD Players
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCS2564DTBR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Video Amplifier, 4-Channel, with Selectable SD/HD Reconstruction Filter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • GBW Typ (MHz): 34 
  • VCC Max (V): 5.3 
  • ID Typ (mA): 40 
  • TA Min (°C): -40 
  • TA Max (°C): 85 
  • Package Type: TSSOP-14 
  • ON Semiconductor Full Web Site