NCS325: Single Operational Amplifier, 50 µV Offset, 0.25 µV/°C, Zero-Drift Precision, Low Power

Description: The NCS325 is a CMOS operational amplifier providi...
  • The NCS325 is a CMOS operational amplifier providing precision performance. The Zero−Drift architecture allows for continuous auto−calibration, which provides very low offset, near−zero drift over time and temperature, and near flat 1/f noise at only 35 µA (max) quiescent current. These benefits make it ideal for precision DC applications. The NCS325 provides rail−to−rail input and output performance and is optimized for low voltage operation as low as 1.8 V and up to 5.5 V. The NCS325 is available in the space saving SOT23−5 package.
  • Features
  • Low Offset Voltage: 14 µV typ, 50 µV max at 25°C - Higher precision and reduced error
  • Zero Drift: 0.25 µV/°C max - Low offset voltage variability over temperature
  • Low Noise: 1 µVpp, 0.1 Hz to 10 Hz - Reduced error from noise
  • Quiescent Current: 21 µA typ, 35 µA max at 25°C - Low current consumption
  • Rail−to−Rail Input and Output - Wide input and output range
  • Internal EMI Filtering - Improved EMI Immunity
  • Supply Voltage: 1.8 V to 5.5 V - Wide supply voltage range
  • Applications
  • Current Sensing
  • Differential Amplification
  • Transducer Applications
  • End Products
  • Battery Powered Instruments
  • Electronic Scales
  • Medical Instrumentation
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS325SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Operational Amplifier, 50 µV Offset, 0.25 µV/°C, Zero-Drift Precision, Low Power
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • Rail to Rail: Input/Output 
  • Channels:
  • VS Min (V): 1.8 
  • VS Max (V): 5.5 
  • Iq Typ (mA): 0.021 
  • VOS Max (mV): 0.05 
  • GBW Typ (MHz): 0.35 
  • SR Typ (V/µs): 0.16 
  • IO Typ (mA):
  • ΔVOS/ΔT (μV/C): 14 
  • eN (nV/√Hz): 100 
  • Ibias Typ (pA): 50 
  • CMRR Typ (dB): 108 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 150 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site