NCS3402: Comparator, Dual, Low Power

Description: The NCS3402 is a nano-power comparator consuming o...
  • The NCS3402 is a nano-power comparator consuming only 470 nA per channel supply current, which make this device ideal for battery power and wireless handset applications. The NCS3402 has a minimum operating supply voltage of 2.7 V over the extended industrial temperature range (TA = -40°C to 125°C), while having an input common-mode range of -0.1 to VCC + 5 V. The ultra low supply current makes the NCS3402 an ideal choice for battery powered and portable applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.
  • Features
  • Low Supply Current - Long battery life and power savings for green certification.
  • Input Common Mode Range Exceeds the power supply rails. - Robust to overvoltage conditions.
  • Wide supply range. - Suitable for wide variety of applicatoins. Portable, industrial, white goods.
  • Reverse Battery Protection - Protects against power supply reversal.
  • Open Drain Comparator - Allows output interfacing to various logic levels and wired-OR outputs.
  • Applications
  • Voltage sense circuit.
  • Power supply monitoring circuit
  • Wireless headsets
  • Portable measurement instrumentation
  • End Products
  • Power Supply Adapaters
  • Technical Documentation & Design Resources
    Availability and Samples
    NCS3402DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, Low Power
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • VCC Min (V): 2.7 
  • VCC Max (V): 16 
  • IO Typ (mA): 0.5 
  • ICC Typ (mA): 0.00047 
  • tres Typ (ns): 5000 
  • VIO Max (mV): 3.6 
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site